Brand: TayMac
Catalog ID: RLR300
Catalog Number
RLR300
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
092326213394
Cubic Capacity
179 cu.in
Dimensions
12.83 in x 5.89 in x 4.53 in
Height
4.53 in
Length
12.83 in
Trade Size
3 in
Weight
3.667 lb
Width
5.89 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
105
Standard Package
1