
Brand: TayMac
Catalog ID: RLB075
Catalog Number
RLB075
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
092326211925
Cubic Capacity
7.3 cu.in
Dimensions
5.08 in x 1.56 in x 2.39 in
Height
2.39 in
Length
5.08 in
Trade Size
3/4 in
Weight
0.37 lb
Width
1.56 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Pallet Quantity
2400
Standard Package
10