HUBBELL
Image of RLC075 RIGID/IMC CONDUIT BODIES
* Representative image
Image of RLC075 RIGID/IMC CONDUIT BODIES
play
TayMac:® Aluminum Series Conduit Bodies

RIGID/IMC CONDUIT BODIES

OR

Brand: TayMac

Catalog ID: RLC075

3/4 in. Rigid C Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

Product details

General

Catalog Number

RLC075

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Aluminum

Type

C Type Conduit Bodies

UPC

092326211987

Dimensions

Cubic Capacity

7.3 cu.in

Dimensions

5.51 in x 1.56 in x 1.63 in

Height

1.63 in

Length

5.51 in

Trade Size

3/4 in

Weight

0.4 lb

Width

1.56 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

5

Pallet Quantity

2400

Standard Package

5

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies