HUBBELL
Image of RLC400 RIGID/IMC CONDUIT BODIES

RIGID/IMC CONDUIT BODIES

OR

Brand: TayMac

Catalog ID: RLC400

4 in. Rigid C Assembly

General

Catalog Number

RLC400

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Aluminum

Type

C Type Conduit Bodies

UPC

092326213219

Dimensions

Cubic Capacity

323 cu.in

Dimensions

16.3 in x 5.55 in x 5.59 in

Height

5.59 in

Length

16.3 in

Trade Size

4 in

Weight

7.4 lb

Width

5.55 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

70

Standard Package

1