
Brand: TayMac
Catalog ID: RLT350
Catalog Number
RLT350
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
092326213486
Cubic Capacity
323 cu.in
Dimensions
16.3 in x 7.66 in x 5.59 in
Height
5.59 in
Length
16.3 in
Trade Size
3-1/2 in
Weight
8.5 lb
Width
7.66 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
50
Standard Package
1