Brand: TayMac
Catalog ID: RC250
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Catalog Number
RC250
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
050169816660
Dimensions
13.465 in x 4.488 in x 3.976 in
Height
3.976 in
Length
13.465 in
Trade Size
2-1/2 in
Weight
2.754 lb
Width
4.488 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
168