
Brand: TayMac
Catalog ID: LL250
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Catalog Number
LL250
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LL Type Conduit Bodies
UPC
050169816868
Dimensions
12.835 in x 5.886 in x 3.976 in
Height
3.976 in
Length
12.835 in
Trade Size
2-1/2 in
Weight
2.879 lb
Width
5.886 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
120