Brand: TayMac
Catalog ID: LL400
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Catalog Number
LL400
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LL Type Conduit Bodies
UPC
050169816899
Dimensions
15.65 in x 7.657 in x 5.591 in
Height
5.591 in
Length
15.65 in
Trade Size
4 in
Weight
6.113 lb
Width
7.657 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
60