
Brand: TayMac
Catalog ID: SSC100
Application
Covers are for use with TayMac® conduit bodies and gaskets.
Catalog Number
SSC100
Fitting Type
Conduit Bodies
Material
Steel
Type
Conduit Body Replacement Parts
UPC
050169817124
Dimensions
5.374 in x 1.791 in x 0.236 in
Height
0.236 in
Length
5.374 in
Package Height
2.362 in
Package Length
5.709 in
Package Weight
1.124 lb
Package Width
3.15 in
Trade Size
1 in
Weight
0.105 lb
Width
1.791 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
100
Pallet Quantity
9000
Standard Package
10