Brand: TayMac
Catalog ID: SSC300
Application
Covers are for use with TayMac® conduit bodies and gaskets.
Catalog Number
SSC300
Fitting Type
Conduit Bodies
Material
Steel
Type
Conduit Body Replacement Parts
UPC
050169817179
Dimensions
12.205 in x 4.528 in x 0.315 in
Height
0.315 in
Length
12.205 in
Trade Size
3 in
Weight
1.154 lb
Width
4.528 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Pallet Quantity
2160
Standard Package
10