Brand: TayMac
Catalog ID: SSC350
Application
Covers are for use with TayMac® conduit bodies and gaskets.
Catalog Number
SSC350
Fitting Type
Conduit Bodies
Material
Steel
Type
Conduit Body Replacement Parts
UPC
050169817186
Dimensions
14.961 in x 5.512 in x 0.315 in
Height
0.315 in
Length
14.961 in
Trade Size
3-1/2 in
Weight
1.701 lb
Width
5.512 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
5
Pallet Quantity
720
Standard Package
5