HUBBELL
Image of T100 Rigid/IMC Conduit Bodies
*Representative image
Image of T100 Rigid/IMC Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of T100 Rigid/IMC Conduit Bodies

Rigid/IMC Conduit Bodies

Brand: TayMac

Catalog ID: T100

1 in. Rigid T Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions

Catalog Number

T100

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

T Type Conduit Bodies

UPC

050169817025

Dimensions

Dimensions

6.457 in x 2.681 in x 1.89 in

Height

1.89 in

Length

6.457 in

Package Height

2.953 in

Package Length

11.614 in

Package Weight

2.646 lb

Package Width

6.89 in

Trade Size

1 in

Weight

0.453 lb

Width

2.681 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

25

Pallet Quantity

1050

Standard Package

5