HUBBELL
CUP-375-EX - 3/8" Aluminum Close Up Plug, Quad Listed
Image of CUP-375-EX CUP-375-EX - 3/8" Aluminum Close Up Plug, Quad Listed

CUP-375-EX - 3/8" Aluminum Close Up Plug, Quad Listed

Brand: Killark

Catalog ID: CUP-375-EX

3/8" Aluminum Close Up Plug, Quad Listed

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub
  • Certified QUAD listed

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Ex versions certified Quad Listed. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

General

Catalog Number

CUP-375-EX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP Series

Type

Recessed Plug

UPC

783936049663

Dimensions

Hub Size

3/8"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Pallet Quantity

18000