HUBBELL
Image of CUPX-9 CUPX-9 - 3-1/2" Aluminum, Threaded Insert Plug, Square Head

CUPX-9 - 3-1/2" Aluminum, Threaded Insert Plug, Square Head

Brand: Killark

Catalog ID: CUPX-9

3-1/2" Aluminum, Threaded Insert Plug, Square Head

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Threaded hubs (NPT).

General

Application

To close up a taped hole or hub.

Catalog Number

CUPX-9

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP Series

Temperature Rating

-50°C to +60°C

Type

Square Head Plug

UPC

783936090702

Dimensions

Gross Weight with Packaging

1.88

Hub Size

3-1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4

UL File Number

E10514

Operational

Temperature Rating

-50°C to +60°C

Logistics

Carton Quantity

2