HUBBELL
PLUG10-SQ - 4" Iron, (Zinc Plated) Threaded Insert Plug, Square Head
Image of PLUG10-SQ PLUG10-SQ - 4" Iron, (Zinc Plated) Threaded Insert Plug, Square Head
Discontinued

PLUG10-SQ - 4" Iron, (Zinc Plated) Threaded Insert Plug, Square Head

Brand: Killark

Catalog ID: PLUG10-SQ

4" Iron, (Zinc Plated) Threaded Insert Plug, Square Head

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Threaded hubs (NPT).

General

Application

To close up a taped hole or hub.

Catalog Number

PLUG10-SQ

Color

Glossy gray

EU RoHS Indicator

Finish Type

Zinc Plated

Material

Steel

Series

PLUG Series

Type

Square Head Plug

UPC

783936010809

Dimensions

Dimensions

4.431 in x 4.431 in x 2 in

Gross Weight with Packaging

4

Height

2 in

Hub Size

4"

Length

4.431 in

Width

4.431 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

2