
Brand: Killark
Catalog ID: PLUG2-SQ
Threaded hubs (NPT).
Application
To close up a taped hole or hub.
Catalog Number
PLUG2-SQ
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
PLUG Series
Type
Square Head Plug
UPC
783936010724
Dimensions
1.09 in x 1.09 in x 0.893 in
Gross Weight with Packaging
0.13
Height
0.893 in
Hub Size
3/4"
Length
1.09 in
Weight
0.13 lb
Width
1.09 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
50