HUBBELL
PLUG3-SQ - 1" Steel, (Zinc Plated) Threaded Insert Plug, Square Head
Image of PLUG3-SQ PLUG3-SQ - 1" Steel, (Zinc Plated) Threaded Insert Plug, Square Head
Discontinued

PLUG3-SQ - 1" Steel, (Zinc Plated) Threaded Insert Plug, Square Head

Brand: Killark

Catalog ID: PLUG3-SQ

1" Steel, (Zinc Plated) Threaded Insert Plug, Square Head

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Threaded hubs (NPT).

General

Application

To close up a taped hole or hub.

Catalog Number

PLUG3-SQ

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

PLUG Series

Type

Square Head Plug

UPC

783936010731

Dimensions

Dimensions

1.265 in x 1.265 in x 1.123 in

Gross Weight with Packaging

0.37

Height

1.123 in

Hub Size

1"

Length

1.265 in

Width

1.265 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

25