HUBBELL
Image of PLUG3 PLUG3 - 1", (Zinc Plated) Threaded Insert Plug

PLUG3 - 1", (Zinc Plated) Threaded Insert Plug

$7.63 USD

Brand: Killark

Catalog ID: PLUG3

1" Steel, (Zinc Plated) Threaded Insert Plug

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Threaded hubs (NPT).

General

Application

To close up a taped hole or hub.

Catalog Number

PLUG3

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

PLUG Series

Type

Recessed Plug

UPC

783936010632

Dimensions

Dimensions

1.152 in x 1.152 in x 0.62 in

Gross Weight with Packaging

0.19

Height

0.62 in

Hub Size

1"

Length

1.152 in

Weight

0.19 lb

Width

1.152 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

25