

Brand: Killark
Catalog ID: PLUG5-SQ
Threaded hubs (NPT).
Application
To close up a taped hole or hub.
Catalog Number
PLUG5-SQ
Color
Glossy gray
EU RoHS Indicator
Finish Type
Zinc Plated
Material
Steel
Product Family
Fittings
Series
PLUG Series
Type
Square Head Plug
UPC
783936010755
Dimensions
1.469 in x 1.469 in x 1.56 in
Gross Weight with Packaging
0.53
Height
1.56 in
Hub Size
1-1/2"
Length
1.469 in
Width
1.469 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
10