

Brand: Killark
Catalog ID: GECCT-2M
GE conduit outlet boxes have: GEC Series has water shedding cover - suitable for wet locations when mounted in upright position; external cover threads on body protecting conductors from damage during pulling; no pinching of conductors during cover instal
Application
Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.
Catalog Number
GECCT-2M
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
C
Material
Iron
Product Family
Fittings
Series
GE Series
Type
Outlet Body With Cover
UPC
783936210759
Dimensions
5.875 in x 5.875 in x 4.375 in
Gross Weight with Packaging
3.51
Height
4.375 in
Hub Size
3/4"
Length
5.875 in
Width
5.875 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514
Hub Pattern
C