HUBBELL
Image of GECCT-3M GECCT-3M - 1" GEC Outlet Body C-Type, Iron
*Representative image
Image of GECCT-3M GECCT-3M - 1" GEC Outlet Body C-Type, Iron

GECCT-3M - 1" GEC Outlet Body C-Type, Iron

Brand: Killark

Catalog ID: GECCT-3M

1" GEC Outlet Body C-Type, Iron

  • Water shedding cover – suitable for wet locations when mounted in upright position.
  • External cover threads on body protecting conductors from damage during pulling.
  • No pinching of conductors during cover installation.
  • Taper threaded hubs to provide ground continuity.
  • Smooth integral hub bushing to protect conductor insulation when pulling.
  • Internally threaded cover openings for additional wiring room.
  • Covers furnished with boxes.
  • Weather-resistant finish.
  • Green ground screw standard.

GE conduit outlet boxes have: GEC Series has water shedding cover - suitable for wet locations when mounted in upright position; external cover threads on body protecting conductors from damage during pulling; no pinching of conductors during cover instal

General

Application

Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.

Catalog Number

GECCT-3M

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Iron

Product Family

Fittings

Series

GE Series

Type

Outlet Body With Cover

UPC

783936210766

Dimensions

Dimensions

6.375 in x 5.875 in x 4.375 in

Gross Weight with Packaging

4.08

Height

4.375 in

Hub Size

1"

Length

6.375 in

Width

5.875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA

UL File Number

E10514

Configuration

Hub Pattern

C