HUBBELL
KIL_F_GEMT-2_Front
* Representative image
KIL_F_GEMT-2_Front

GECTT-3 - 1" GEC Outlet Body T-Type, Aluminum

$130.79 USD

Brand:

Killark

Catalog ID:

GECTT-3

1" GEC Outlet Body T-Type, Aluminum

  • Water shedding cover – suitable for wet locations when mounted in upright position.
  • External cover threads on body protecting conductors from damage during pulling.
  • No pinching of conductors during cover installation.
  • Taper threaded hubs to provide ground continuity.
  • Smooth integral hub bushing to protect conductor insulation when pulling.
  • Internally threaded cover openings for additional wiring room.
  • Covers furnished with boxes.
  • Weather-resistant finish.
  • Green ground screw standard.

GE conduit outlet boxes have: GEC Series has water shedding cover - suitable for wet locations when mounted in upright position; external cover threads on body protecting conductors from damage during pulling; no pinching of conductors during cover instal

Product details

General

Application

  • Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.

Catalog Number

GECTT-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE

Type

Outlet Body With Cover

UPC

783936210131

Dimensions

Dimensions

6.375 in x 6 in x 4.375 in

Gross Weight with Packaging

1.99

Height

4.375 in

Hub Size

1"

Length

6.375 in

Weight

1.99 lb

Width

6 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA

UL File Number

E10514