

Brand: Killark
Catalog ID: GEMT-2
GE conduit outlet boxes have: GEM Series has water shedding cover - suitable for wet locations when mounted in upright position; external cover threads on body protecting conductors from damage during pulling; no pinching of conductors during cover instal
Application
Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.
Catalog Number
GEMT-2
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
GE Series
Type
Outlet Body With Cover
UPC
783936210254
Dimensions
11 in x 7 in x 3.75 in
Gross Weight with Packaging
0.75
Height
3.75 in
Hub Size
3/4"
Length
11 in
Weight
0.75 lb
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514
Hub Pattern
T
Carton Quantity
5