HUBBELL
JALX-2 - JAL Series - Aluminum Outlet Body - X Type - Hub Size 3/4 Inch - Volume 26.5 Cubic Inches
Image of JALX-2 JALX-2 - JAL Series - Aluminum Outlet Body - X Type - Hub Size 3/4 Inch - Volume 26.5 Cubic Inches

JALX-2 - JAL Series - Aluminum Outlet Body - X Type - Hub Size 3/4 Inch - Volume 26.5 Cubic Inches

Brand: Killark

Catalog ID: JALX-2

JAL Series - Aluminum Outlet Body - X Type - Hub Size 3/4 Inch - Volume 26.5 Cubic Inches

Cast mounting lugs. Large wiring area. Furnished with internal ground screw. Four drilled and tapped conduit openings in an "x" configuration (three close-up plugs included to allow five variations from one body).

General

Application

To provide access to conductors for pulling, splicing, and maintenance. May be used as a fixture hanger.

Catalog Number

JALX-2

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Hub Pattern

X

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

JL/JAL Series

Type

Outlet Body

UPC

783936365107

Dimensions

Gross Weight with Packaging

2.02

Hub Size

3/4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

X