Brand: Killark
Catalog ID: JALX-20
Blank cover. Cast mounting lugs. Large wiring area. Furnished with internal ground screw. Four drilled and tapped conduit openings in an "X" configuration (three close-up plugs included to allow five variations from one body).
Application
To provide access to conductors for pulling, splicing, and maintenance. May be used as a fixture hanger.
Catalog Number
JALX-20
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
X
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
JL/JAL
Type
Outlet Body With Cover
UPC
783936365220
Dimensions
7.625 in x 5.875 in x 4.125 in
Gross Weight with Packaging
3.11
Height
4.125 in
Hub Size
3/4"
Length
7.625 in
Width
5.875 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
X