
Brand: Killark
Catalog ID: JLC-10
Blank cover. Cast mounting lugs. Large wiring area. Furnished with internal ground screw. Cast external hubs with integral bushings.
Application
To provide access to conductors for pulling, splicing, and maintenance. May be used as a fixture hanger.
Catalog Number
JLC-10
Color
Gray
Cover Type
Blank
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
JL/JAL Series
Type
Outlet Body With Cover
UPC
783936365565
Dimensions
6.25 in x 5.75 in x 4.125 in
Gross Weight with Packaging
1.38
Height
4.125 in
Hub Size
1/2"
Length
6.25 in
Width
5.75 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
C