HUBBELL
Image of JLX-12 JLX-12 - JL Series - Aluminum Outlet Body With Hub Cover - X Type - Hub Size 1/2 Inch (Box Hub) And 3/4 Inch (Cover Hub) - Volume 12.5 Cubic Inches

JLX-12 - JL Series - Aluminum Outlet Body With Hub Cover - X Type - Hub Size 1/2 Inch (Box Hub) And 3/4 Inch (Cover Hub) - Volume 12.5 Cubic Inches

Brand: Killark

Catalog ID: JLX-12

JL Series - Aluminum Outlet Body With Hub Cover - X Type - Hub Size 1/2 Inch (Box Hub) And 3/4 Inch (Cover Hub) - Volume 12.5 Cubic Inches

  • Option of blank or hub covers
  • Cast mounting lugs
  • Large wiring area
  • Furnished with internal ground screw
  • Hub covers include set screws for locking to lighting fixture stems
  • Cast external hubs with integral bushings

Hub cover. Cast mounting lugs. Large wiring area. Furnished with internal ground screw. Hub covers include set screws for locking to lighting fixture stems. Cast external hubs with integral bushings.

General

Application

To provide access to conductors for pulling, splicing, and maintenance. May be used as a fixture hanger.

Catalog Number

JLX-12

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

X

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

JL/JAL

Type

Outlet Body With Cover

UPC

783936366265

Dimensions

Gross Weight with Packaging

1.9

Hub Size

1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

X