
Brand: Killark
Catalog ID: JLX-22
Hub cover. Cast mounting lugs. Large wiring area. Furnished with internal ground screw. Hub covers include set screws for locking to lighting fixture stems. Cast external hubs with integral bushings.
Application
To provide access to conductors for pulling, splicing, and maintenance. May be used as a fixture hanger.
Catalog Number
JLX-22
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
X
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
JL/JAL
Type
Outlet Body With Cover
UPC
783936366326
Dimensions
3.031 in x 5.125 in x 5.125 in
Gross Weight with Packaging
1.8
Height
5.125 in
Hub Size
3/4"
Length
3.031 in
Width
5.125 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
X