Brand: Killark
Catalog ID: XLL-2
Integral bushings. Easy access covers. Volume is 6.5 cu. in.
Application
For use in hazardous locations.
Catalog Number
XLL-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LL
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
X Series
Type
Conduit Body
UPC
783936910055
Dimensions
5 in x 3 in x 3 in
Gross Weight with Packaging
0.86
Height
3 in
Hub Size
3/4"
Length
5 in
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Hub Pattern
LL
Carton Quantity
5