HUBBELL
BL-90-2M - 90° 3/4" Iron Elbow, Male/Female
Image of BL-90-2M BL-90-2M - 90° 3/4" Iron Elbow, Male/Female

BL-90-2M - 90° 3/4" Iron Elbow, Male/Female

Brand: Killark

Catalog ID: BL-90-2M

90° 3/4" Iron Elbow, Male/Female

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

To change direction in rigid or IMC conduit systems.

Catalog Number

BL-90-2M

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

BL Series

Type

90º Elbow

UPC

783936170374

Dimensions

Dimensions

3 in x 3 in x 3 in

Gross Weight with Packaging

0.57

Height

3 in

Hub Size

3/4"

Length

3 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

10