HUBBELL
EYMF-2-EX - 90° 3/4" Aluminum, Plugged Elbow (Quad Listed)
Image of EYMF-2-EX EYMF-2-EX - 90° 3/4" Aluminum, Plugged Elbow (Quad Listed)

EYMF-2-EX - 90° 3/4" Aluminum, Plugged Elbow (Quad Listed)

Brand: Killark

Catalog ID: EYMF-2-EX

90° 3/4" Aluminum, Plugged Elbow (Quad Listed)

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

To change direction 90º in rigid or IMC conduit systems where space is limited and access is needed for pulling conductors or maintenance.

Catalog Number

EYMF-2-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EYMF

Type

90º Plugged Elbow

UPC

783936072371

Dimensions

Gross Weight with Packaging

0.29

Hub Size

3/4"

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • II2G
  • Ex d IIC

IECEx File Number

IECExITS09.0024U

UL File Number

E10514

Logistics

Carton Quantity

5