HUBBELL
Image of FF-45-1 FF-45-1 - 45° ½" Elbow, Female/Female
*Representative image
Image of FF-45-1 FF-45-1 - 45° ½" Elbow, Female/Female

FF-45-1 - 45° ½" Elbow, Female/Female

$23.59 USD

Brand: Killark

Catalog ID: FF-45-1

45° ½" Elbow, Female/Female

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

To change direction in rigid or IMC conduit systems.

Catalog Number

FF-45-1

Color

Gray

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

FF Series

Type

45 Degree Elbow

UPC

783936170015

Dimensions

Dimensions

3 in x 2 in x 3 in

Gross Weight with Packaging

0.15

Height

3 in

Hub Size

1/2"

Length

3 in

Weight

0.15 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

20