HUBBELL
FF-45-1M - 45° 1/2" Iron Elbow, Female/Female
Image of FF-45-1M FF-45-1M - 45° 1/2" Iron Elbow, Female/Female

FF-45-1M - 45° 1/2" Iron Elbow, Female/Female

Brand: Killark

Catalog ID: FF-45-1M

45° 1/2" Iron Elbow, Female/Female

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

To change direction in rigid or IMC conduit systems.

Catalog Number

FF-45-1M

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

FF Series

Type

45 Degree Elbow

UPC

783936170268

Dimensions

Dimensions

3 in x 2 in x 2 in

Gross Weight with Packaging

0.41

Height

2 in

Hub Size

1/2"

Length

3 in

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20