HUBBELL
FF-45-2M-EX - 45° 3/4" Iron Elbow, Female/Female, Quad Listed
Image of FF-45-2M-EX FF-45-2M-EX - 45° 3/4" Iron Elbow, Female/Female, Quad Listed
*Representative image
Image of FF-45-2M-EX FF-45-2M-EX - 45° 3/4" Iron Elbow, Female/Female, Quad Listed

FF-45-2M-EX - 45° 3/4" Iron Elbow, Female/Female, Quad Listed

Brand: Killark

Catalog ID: FF-45-2M-EX

45° 3/4" Iron Elbow, Female/Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

To change direction in rigid or IMC conduit systems

Catalog Number

FF-45-2M-EX

Color

Glossy gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Iron

Product Family

Fittings

Series

FF Series

Type

45 Degree Elbow

UPC

783936072425

Dimensions

Dimensions

3 in x 2 in x 3 in

Gross Weight with Packaging

0.48

Height

3 in

Hub Size

3/4"

Length

3 in

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

10