

Brand: Killark
Catalog ID: FF-45-4
Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.
Application
To change direction in rigid or IMC conduit systems.
Catalog Number
FF-45-4
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
FF Series
Type
45 Degree Elbow
UPC
783936095721
Dimensions
6.88 in x 3.75 in x 5.5 in
Gross Weight with Packaging
0.32
Height
5.5 in
Hub Size
1-1/4"
Length
6.88 in
Width
3.75 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator