HUBBELL
Image of FF-45-6M FF-45-6M - 45° 2" Iron Elbow, Female/Female
* Representative image
Image of FF-45-6M FF-45-6M - 45° 2" Iron Elbow, Female/Female

FF-45-6M - 45° 2" Iron Elbow, Female/Female

Brand: Killark

Catalog ID: FF-45-6M

45° 2" Iron Elbow, Female/Female

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Killark elbow series designed to change direction in rigid IMC conduit systems. Our non-capped elbows offer a 45° to 90° change in direction where space is limited for pulling conductors. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint.

Product details

General

Catalog Number

FF-45-6M

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

FF

Type

45 Degree Elbow

UPC

783936095806

Dimensions

Hub Size

2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer