Brand:
Killark
Catalog ID:
FF-45-6M
Killark elbow series designed to change direction in rigid IMC conduit systems. Our non-capped elbows offer a 45° to 90° change in direction where space is limited for pulling conductors. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint.
Catalog Number
EU RoHS Indicator
Finish Type
Material
Series
Type
UPC
Hub Size