HUBBELL
GUFS-1M-EX - 180° 1/2" Iron, Swivel Elbow (Quad Listed)
Image of GUFS-1M-EX GUFS-1M-EX - 180° 1/2" Iron, Swivel Elbow (Quad Listed)

GUFS-1M-EX - 180° 1/2" Iron, Swivel Elbow (Quad Listed)

Brand: Killark

Catalog ID: GUFS-1M-EX

180° 1/2" Iron, Swivel Elbow (Quad Listed)

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

Allows conduit to be joined at angles ranging from 90° to 180°. A screwdriver is the only tool needed.

Catalog Number

GUFS-1M-EX

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Iron

Series

GUFS Series

Type

Swivel Elbow

UPC

783936072609

Dimensions

Gross Weight with Packaging

1.95

Hub Size

1/2"

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • II2G
  • Ex d IIC

IECEx File Number

IECExITS09.0024U

UL File Number

E10514

Logistics

Carton Quantity

5