HUBBELL
Image of GUFS-2M GUFS-2M - 180° 3/4" Iron, Swivel Elbow
*Representative image
Image of GUFS-2M GUFS-2M - 180° 3/4" Iron, Swivel Elbow

GUFS-2M - 180° 3/4" Iron, Swivel Elbow

Brand: Killark

Catalog ID: GUFS-2M

180° 3/4" Iron, Swivel Elbow

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

Allows conduit to be joined at angles ranging between 90° and 180°. A screwdriver is the only tool needed.

Catalog Number

GUFS-2M

Color

Glossy gray

EU RoHS Indicator

Finish Type

Zinc Plated

Material

Iron

Product Family

Fittings

Series

GUFS Series

Type

Swivel Elbow

UPC

783936170404

Dimensions

Dimensions

5 in x 3 in x 3 in

Gross Weight with Packaging

2.16

Height

3 in

Hub Size

3/4"

Length

5 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5