text.skipToContent text.skipToNavigation

GUMFS-1M

by Killark 

Catalog ID: GUMFS-1M

Killark elbow series designed to change direction in rigid IMC conduit systems. Our swivel elbows allows conduit to be joined at angles ranging between 90° to 180°. A screw driver is the only tool need to make the directional angle change. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint.

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product Details

General

Application Allows conduit to be joined at angles ranging between 90° and 180°. A screwdriver is the only tool needed.
Color Glossy gray
Finish Type Zinc Plated
Material Iron
Series GUMFS
Type Swivel Elbow
UPC 783936170411

Dimensions

Gross Weight with Packaging 2.34
Hub Size 1/2"

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514

Logistics

Carton Quantity 5

Resources/Downloads