HUBBELL
MF-45-1M-EX - 45° 1/2" Iron Elbow, Male/Female, Quad Listed
Image of MF-45-1M-EX MF-45-1M-EX - 45° 1/2" Iron Elbow, Male/Female, Quad Listed
*Representative image
Image of MF-45-1M-EX MF-45-1M-EX - 45° 1/2" Iron Elbow, Male/Female, Quad Listed

MF-45-1M-EX - 45° 1/2" Iron Elbow, Male/Female, Quad Listed

Brand: Killark

Catalog ID: MF-45-1M-EX

45° 1/2" Iron Elbow, Male/Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

To change direction in rigid or IMC conduit systems

Catalog Number

MF-45-1M-EX

Color

Glossy gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Iron

Product Family

Fittings

Series

MF Series

Type

45 Degree Elbow

UPC

783936072487

Dimensions

Dimensions

3 in x 2 in x 2 in

Gross Weight with Packaging

0.31

Height

2 in

Hub Size

1/2"

Length

3 in

Width

2 in

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • II2G
  • Ex d IIC

IECEx File Number

IECExITS09.0024U

UL File Number

E10514

Logistics

Carton Quantity

25