HUBBELL
Image of MF-90-2-EX MF-90-2-EX - 90° 3/4" Aluminum Elbow, Male/Female, Quad Listed

MF-90-2-EX - 90° 3/4" Aluminum Elbow, Male/Female, Quad Listed

$120.45 USD

Brand: Killark

Catalog ID: MF-90-2-EX

90° 3/4" Aluminum Elbow, Male/Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

To change direction in rigid or IMC conduit systems

Catalog Number

MF-90-2-EX

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

MF

Type

90º Elbow

UPC

783936071978

Dimensions

Dimensions

3 in x 2 in x 3 in

Gross Weight with Packaging

0.15

Height

3 in

Hub Size

3/4"

Length

3 in

Weight

0.15 lb

Width

2 in

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • II2G
  • Ex d IIC

IECEx File Number

IECExITS09.0024U

UL File Number

E10514

Logistics

Carton Quantity

10