HUBBELL
Image of Y-1M-EX Y-1M-EX - 90° 1/2" Iron, Capped Elbow (Quad Listed)

Y-1M-EX - 90° 1/2" Iron, Capped Elbow (Quad Listed)

Brand: Killark

Catalog ID: Y-1M-EX

90° 1/2" Iron, Capped Elbow (Quad Listed)

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

To change direction 90° in rigid or IMC conduit systems where space is limited and access is needed for pulling conductors or maintenance.

Catalog Number

Y-1M-EX

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

Y Series

Type

Capped Elbow

UPC

783936072555

Dimensions

Diameter - Inside

0.69 in

Dimensions

3 in x 2 in x 3 in

Gross Weight with Packaging

0.79

Height

3 in

Hub Size

1/2"

Length

3 in

Width

2 in

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • II2G
  • Ex d IIC

IECEx File Number

IECExITS09.0024U

UL File Number

E10514

Logistics

Carton Quantity

5