HUBBELL
KIL_F_Y-5_Right_Isometric
* Representative image
KIL_F_Y-5_Right_Isometric

Y-1M - 90° ½" Iron, Capped Elbow

$54.30 USD

Brand:

Killark

Catalog ID:

Y-1M

90° ½" Iron, Capped Elbow

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product details

General

Application

  • To change direction 90° in rigid or IMC conduit systems where space is limited and access is needed for pulling conductors or maintenance.

Catalog Number

Y-1M

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

Y

Type

Capped Elbow

UPC

783936970103

Dimensions

Dimensions

3 in x 2 in x 3 in

Gross Weight with Packaging

0.79

Height

3 in

Hub Size

1/2"

Length

3 in

Weight

0.79 lb

Width

2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5