HUBBELL
EKJ-614SS-EX - 2" x 14" Flexible Coupling, Stainless Steel, Quad Listed
Image of EKJ-614SS-EX EKJ-614SS-EX - 2" x 14" Flexible Coupling, Stainless Steel, Quad Listed
*Representative image
Image of EKJ-614SS-EX EKJ-614SS-EX - 2" x 14" Flexible Coupling, Stainless Steel, Quad Listed

EKJ-614SS-EX - 2" x 14" Flexible Coupling, Stainless Steel, Quad Listed

Brand: Killark

Catalog ID: EKJ-614SS-EX

2" x 14" Flexible Coupling, Stainless Steel, Quad Listed

  • Stainless Steel flexible metal construction
  • NPT male fitting (316SS) welded to each end
  • Outer Braid (304SS) with inner flex hose of 321SS
  • Inner liner of silicone coated fabric
  • Certified QUAD listed

Stainless steel wirebraid construction. Annular corrugated seamless hose. Cast in ribs for easy installation. Furnished with two zinc plated steel nipples.

General

Application

For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

EKJ-614SS-EX

Color

Silver

EU RoHS Indicator

Finish Type

Natural

Material

Stainless Steel

Product Family

Fittings

Series

EKJ Series

Type

Flexible Coupling

UPC

783936073644

Dimensions

Gross Weight with Packaging

16.17

Hub Size

2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator