HUBBELL
KIL_F_EKJS-712_Isometric
* Representative image
KIL_F_EKJS-712_Isometric

EKJS-824 - 3" x 24" Flexible Coupling, Stainless Steel

Brand:

Killark

Catalog ID:

EKJS-824

3" x 24" Flexible Coupling, Stainless Steel

Killark’s harsh and hazardous EKJ series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple and is made with a stainless steel finish. All EKJ series is equipped with a set screw for use as a fixture hanging coupling.

Product details

General

Catalog Number

EKJS-824

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Stainless Steel

Series

EKJ

Type

Flexible Coupling

UPC

783936118239

Dimensions

Hub Size

3"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1