HUBBELL
Image of ECC100 ECC100 - 1" Galvanized Steel, Edge Conduit Clamp

ECC100 - 1" Galvanized Steel, Edge Conduit Clamp

$14.11 USD

Brand: Killark

Catalog ID: ECC100

1" Galvanized Steel, Edge Conduit Clamp

  • One of three available styles that meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads

Heavy duty U-bolts, hex bolts, and hex nuts. Capable of supporting heavy loads.

General

Application

Designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam, and angle supports.

Catalog Number

ECC100

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Type

Edge Conduit Clamp

UPC

783936391250

Dimensions

Dimensions

4 in x 3 in x 0.1 in

Gross Weight with Packaging

0.9

Height

0.1 in

Hub Size

1"

Length

4 in

Weight

0.9 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

UL File Number

E213669

Logistics

Carton Quantity

25