Application
Catalog Number
RACC400
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Galvanized
Material
Steel
Type
Right Angle Conduit Clamp
UPC
783936391144
Dimensions
7 in x 7 in x 0.1 in
Gross Weight with Packaging
1.5
Height
0.1 in
Hub Size
4"
Length
7 in
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
UL File Number
E213669
Carton Quantity
10