Brand: Killark
Catalog ID: AN-1
Tapered threads (NPT).
Application
To connect threaded or IMC conduit to cast hubs on drilled and tapped conduit openings
Catalog Number
AN-1
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
AN
Type
Rigid Conduit Nipple
UPC
783936012001
Dimensions
1.56 in x 0.758 in x 0.758 in
Gross Weight with Packaging
0.05
Height
0.758 in
Hub Size
1/2"
Length
1.56 in
Weight
0.05 lb
Width
0.758 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E311892
Carton Quantity
25