HUBBELL
Image of AN-10 AN-10 - 4" Aluminum, Rigid Conduit Nipple

AN-10 - 4" Aluminum, Rigid Conduit Nipple

Brand: Killark

Catalog ID: AN-10

4" Aluminum, Rigid Conduit Nipple

Tapered threads (NPT) meet latest UL 1203 requirements

Tapered threads (NPT).

General

Application

To connect threaded or IMC conduit to cast hubs on drilled and tapped conduit openings

Catalog Number

AN-10

Color

Silver

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

AN Series

Type

Rigid Conduit Nipple

UPC

783936012889

Dimensions

Dimensions

3.46 in x 4.334 in x 4.334 in

Gross Weight with Packaging

0.9

Height

4.334 in

Hub Size

4"

Length

3.46 in

Width

4.334 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E311892